Download document () of 20

MIC5

Eaton Magnum mechanical interlock, Universal breaker, Universal frame, 5 Feet Cable

General specifications

Product Name
Eaton Magnum mechanical interlock
Catalog Number
MIC5
UPC
782114865002
Product Length/Depth
18.25 in
Product Height
6.5 in
Product Width
14.25 in
Product Weight
3.5 lb
Warranty
1 year
Certifications
UL Listed
Catalog Notes
Includes two (2) cables 5 each.

Delivery program

Frame
Universal

General information

Accessories
Mechanical interlock
Circuit breaker type
Universal
Frame
Universal
Series
Magnum

Export product specification

Need product support?

Support from Eaton

Technical Support Information

PowerBreakerSupport@eaton.com or
call 877-386-2273 then select
OPTION 2 then OPTION 2 and finally OPTION 3