Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series MIS fuse
Catalog Number
MIS-8
UPC
051712184021
Product Length/Depth
2 IN
Product Height
.406 IN
Product Width
.406 IN
Product Weight
.3 LB
Warranty
Not Applicable
Compliances
CE Marked

Product specifications

Fuse indicator
Non-indicating
Interrupt rating
200 kAIC at 600 Vac
Type
Non time delay
Voltage rating
600 V
Application
480 Vac control circuits, PLC circuits
Amperage Rating
8 A
Packaging type
Standard
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Supplemental - Midget Pin indicating Fuses.