Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton MPrelay
Catalog Number
MP3014
UPC
786685145785
Product Length/Depth
3.7 IN
Product Height
10.25 IN
Product Width
6.72 IN
Product Weight
5.75 LB
Warranty
1 year
Certifications
UL Recognized
cUL Listed
CSA Recognized

Product specifications

Product Category
Motor protection relay
Analog Outputs
1
Special Features
DeviceNet
Options
Drawout
Type
MP relay
Phase Current
5A
Power Supply Range
120Vac
Base Relay
MP-3000
Current Sensing Inputs
1
Application
Motor
Communication
RS-232
Voltage Sensing Inputs
0