Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Product Category
Motor protection relay
Analog Outputs
1
Options
Drawout
Type
MP relay
Phase Current
5A
Power Supply Range
120Vac
Base Relay
MP-4000
Current Sensing Inputs
1
Application
Motor
Communication
RS-232
Voltage Sensing Inputs
1