Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton MPrelay
Catalog Number
MP4110INCOM
UPC
786685245089
Product Length/Depth
3.7 IN
Product Height
10.25 IN
Product Width
6.72 IN
Product Weight
5.75 LB
Warranty
1 year
Certifications
CSA Recognized
UL Recognized
cUL Listed

Product specifications

Product Category
Motor protection relay
Analog outputs
1
Special features
INCOM
Options
Fixed case
Type
MP relay
Phase current
1A
Power supply range
120Vac
Current sensing inputs
1
Base relay
MP-4000
Application
Motor
Voltage sensing inputs
1
Communication
RS-232