Download document () of 20

MPN4083HEAXX2Q

Eaton Magnum low voltage power circuit breaker, Magnum PXR, Narrow frame, 800 A, 42 kA, Three-pole, Fixed horizontal mounting, PXR25 LSIAM trip unit

General specifications

Product Name
Eaton Magnum low voltage power circuit breaker
Catalog Number
MPN4083HEAXX2Q
UPC
786689593735
Product Length/Depth
14.6 in
Product Height
16.8 in
Product Width
12.5 in
Product Weight
95 lb
Compliances
CCC Marked
SABA Listed
CE Marked
NEMA Compliant
Certifications
KEMA Certified
UL Listed
Lloyd's Register Certified
ANSI
CSA Certified
DNV GL Certified
ABS Certified

Delivery program

Frame
Narrow
Number of poles
Three-pole
Type
Magnum PXR

General information

Frame
Narrow
Series
Magnum
Trip Type
PXR25 LSI ARMS

Physical details

Number of poles
Three-pole

Technical data - Electrical

Rated uninterrupted current (Iu)
800 A

Technical data - Mechanical

Interrupt rating
42 kAIC

Technical information

Interrupt rating
42 kAIC
Rated uninterrupted current (Iu)
800 A

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Report an Issue The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

PowerBreakerSupport@eaton.com or
call 877-386-2273 then select
OPTION 2 then OPTION 2 and finally OPTION 3