Download document () of 20
We make what matters work*

MR1220M

Monitor Riser for Desk, 12 x 20 in. - Height Adjustable, Corner, Metal, Black

Maintenance-Free Monitor Stand Raises Your Screen for Comfortable Viewing

This desk monitor riser allows you some flexibility in placing your monitor for maximum comfort, so you can view your monitor while lessening strain on your eyes and neck. Lifting your monitor also frees up valuable space on your desk, table or counter at home, school or office.

Rugged Construction Supports Up to {MaximumWeightCapacity}

The platform supports monitors, laptops, printers, small televisions and other devices weighing up to {MaximumWeightCapacity}. The monitor stand riser assembles in just a few minutes with no tools or permanent mounting required.

General specifications

Product Name
Eaton Tripp Lite series freestanding monitor riser
Catalog Number
MR1220M
UPC
037332231147
Product Length/Depth
1.18 in
Product Height
24.5 in
Product Width
12.2 in
Product Weight
2 lb
Warranty
5 year limited
Compliances
REACH
CE Marked
RoHS
RoHS3
Global Catalog
MR1220M
Product Type
Freestanding monitor riser

Product specifications

Device Compatibility
Monitor/HDTV
Color
Black
Maximum Weight Capacity
44 lb
Number of Displays
1
Material
Metal
Product Features
Assembly Required
Height Adjustable
Package contents
Assembly instructions
MR1220M Monitor Riser for Desk, 12 x 20 in., Corner
(3) Legs w/rubber feet
Product Highlights
Triangular metal platform fits easily in a corner and supports up to 44 lb.
Eases eye and neck strain while clearing valuable space on your desk or table
Ventilated surface allows proper airflow to help keep your monitor cool
Computer monitor riser adjusts to heights of 3.9 in., 4.7 in. and 5.5 in.
5-year limited warranty (Worldwide)
Desktop computer stand assembles easily in just a few seconds with no tools required
Mounting Location
Desktop

Export product specification