Download document () of 20
We make what matters work*

MR159D

Metal monitor riser with drawer

Maintenance-Free Monitor Stand Raises Your Screen for Comfortable Viewing

This desk monitor riser allows you some flexibility in placing your monitor for maximum comfort, so you can view your monitor while lessening strain on your eyes and neck. Lifting your monitor also frees up valuable space on your desk, table or counter at home, school or office.

Rugged Construction Supports Up to {MaximumWeightCapacity}

The platform supports monitors, laptops, printers, small televisions and other devices weighing up to {MaximumWeightCapacity}. The monitor stand riser assembles in just a few minutes with no tools or permanent mounting required.

General specifications

Product Name
Eaton Tripp Lite series freestanding monitor riser
Catalog Number
MR159D
UPC
037332283887
Product Length/Depth
9.25 in
Product Height
5.51 in
Product Width
14.57 in
Product Weight
2.11 lb
Compliances
RoHS3
Global Catalog
MR159D
Product Type
Freestanding monitor riser

Product specifications

Device Compatibility
Monitor/HDTV
Color
Black
Maximum Weight Capacity
44 lb
Number of Displays
1
Material
Metal
Product Features
Height Adjustable
Assembly Required
Package contents
MR159D Monitor Riser with storage drawer
(4) Legs with rubber feet
Owner's manual
Product Highlights
Computer monitor riser adjusts to heights of 3.9 in., 4.7 in. and 5.5 in.
Ventilated surface allows proper airflow to help keep your monitor cool
Riser and storage drawer assemble in just a few seconds with no tools required
Eases eye and neck strain while clearing valuable space on your desk or table
Rectangular metal platform supports monitor or other devices up to 44 lb.
Mounting Location
Desktop

Export product specification