Download document () of 20
We make what matters work*

MR2208G

Universal Glass-Top Monitor Riser

Maintenance-Free Monitor Stand Raises Your Screen for Comfortable Viewing

This desk monitor riser allows you some flexibility in placing your monitor for maximum comfort, so you can view your monitor while lessening strain on your eyes and neck. Lifting your monitor also frees up valuable space on your desk, table or counter at home, school or office.

Rugged Construction Supports Up to {MaximumWeightCapacity}

The platform supports monitors, laptops, printers, small televisions and other devices weighing up to {MaximumWeightCapacity}. The monitor stand riser assembles in just a few minutes with no tools or permanent mounting required.

General specifications

Product Name
Eaton Tripp Lite series freestanding monitor riser
Catalog Number
MR2208G
UPC
037332197306
Product Length/Depth
8.7 in
Product Height
1.9 in
Product Width
24.3 in
Product Weight
4.4 lb
Warranty
5 year limited
Compliances
RoHS
RoHS3
CE Marked
REACH
Global Catalog
MR2208G
Product Type
Freestanding monitor riser

Product specifications

Device Compatibility
Monitor/HDTV
Color
Silver
Maximum Weight Capacity
40 lb
Number of Displays
1
Material
Glass (Top), Metal (Legs)
Product Features
Assembly Required
Package contents
Installation guide
Hex key, 4 mm
Glass platform
(2) Legs
(4) M6 x 6 silver hex key screws
Product Highlights
Allows room underneath for keyboard storage
Extra-large 8 x 22 in. tempered smoke colored glass platform
5-year limited warranty (Worldwide)
Supports up to 40 lbs (18.1 kgs)
Assembles easily in seconds
Brushed aluminum legs with rubber feet
Mounting Location
Desktop

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.