Download document () of 20
We make what matters work*

MR4010

Double wide wood monitor riser

Maintenance-Free Monitor Stand Raises Your Screen for Comfortable Viewing

This desk monitor riser allows you some flexibility in placing your monitor for maximum comfort, so you can view your monitor while lessening strain on your eyes and neck. Lifting your monitor also frees up valuable space on your desk, table or counter at home, school or office.

Rugged Construction Supports Up to {MaximumWeightCapacity}

The platform supports monitors, laptops, printers, small televisions and other devices weighing up to {MaximumWeightCapacity}. The monitor stand riser assembles in just a few minutes with no tools or permanent mounting required.

General specifications

Product Name
Eaton Tripp Lite series freestanding monitor riser
Catalog Number
MR4010
UPC
037332283894
Product Length/Depth
10.24 in
Product Height
4.88 in
Product Width
39.7 in
Product Weight
7.7 lb
Compliances
RoHS
Global Catalog
MR4010
Product Type
Freestanding monitor riser

Product specifications

Device Compatibility
Monitor/HDTV
Color
Black
Maximum Weight Capacity
44 lb
Number of Displays
2
Material
Wood (top) Steel (legs)
Product Features
Assembly Required
Package contents
Owner's manual
MR4010 Dual-Monitor Riser for Desk
Assembly hardware
Product Highlights
Platform rests on 3 solid steel feet that secure your monitors in place
Assembles in just a few minutes with all hardware included
Extra-wide rectangular platform supports monitor and other device up to 44 lb.
Eases eye and neck strain while clearing valuable space on your desk or table
Mounting Location
Desktop

Export product specification