Download document () of 20
We make what matters work*

MTB3-01M5-5A-B

Thunderbolt 3 Passive Cable (M/M) - 20 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1.5 m (5 ft.), Black

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
MTB3-01M5-5A-B
UPC
037332242020
Product Length/Depth
0.5 in
Product Height
7.09 in
Product Width
4.33 in
Product Weight
0.16 lb
Compliances
RoHS
FCC Compliant
CE Marked
REACH
Certifications
UL Listed
Global Catalog
MTB3-01M5-5A-B
Product Type
Cable

Product specifications

Application
  • Connect your laptop to a docking station or hub with a USB-C or Thunderbolt 3 port
  • Bridge two Thunderbolt 3-enabled notebooks for migrating data or setting up a peer-to-peer network
  • Stream 4K video from your MacBook or Chromebook to a monitor or television with a DisplayPort input
  • Connect a DisplayPort monitor or laptop to an external GPU box for playing graphics-intensive 4K video games
Relative Humidity
25% ~ 85% RH
Color
Black
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
Package contents
MTB3-01M5-5A-B Thunderbolt 3 Cable, M/M, 1.5 m, Black
Product Highlights
Supports Thunderbolt 3 speeds up to 20 Gbps—2x faster than USB 3.1 Gen 2
Reversible Thunderbolt 3 plugs connect in either direction for immediate no-fuss use
Plug-and-play operation with no software required for easy, immediate installation
Provides 5A (100W) power output for charging and powering large-capacity mobile devices
3-year limited warranty (Worldwide)
Thunderbolt 3 cable is compatible with all USB-C and Thunderbolt 3 devices
SideA Connector1
THUNDERBOLT 3 (Type-C MALE)
SideB Connector1
THUNDERBOLT 3 (Type-C MALE)
Operating Temperature
32° to 122°F (0° to 50°C)
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
THUNDERBOLT 3 (Type-C MALE)
Displayport Specification
1.2
Technology
DisplayPort

Thunderbolt
Data Transfer Rate
20 Gbps
Cable Length
5 - 8ft (1 - 2M)
Power Consumption (Watts)
0.02 W
Cable Outer Diameter (OD)
+/- 4.8 mm
Connector group
Thunderbolt
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 60 Hz
Power Consumption Detail
Under 20mW
Power Provided to Connected Device(s)
5A (100W) Power Delivery
Cable Length Range
5 - 8ft (1 - 2M)
Connector
Thunderbolt 3 (USB-C)

Export product specification