Download document () of 20
We make what matters work*

MTB4-DOCK01A

Thunderbolt 4 Dock - 8K HDMI and Thunderbolt, USB-C and USB-A Ports, 2.5 GbE, 96W PD Charging

  • 3x USB 3.2 Gen 2 and 2x USB 3.2 Gen 1 ports connect storage and other peripherals
  • Allows cascading up to 6 Thunderbolt devices and supports 15W charging
  • 1-year limited warranty (Worldwide)
  • Joins a wired 2.5 Gb Ethernet network when Wi-Fi is unavailable or weak
  • Supports Thunderbolt 4 data speeds up to 40 Gbps between compatible devices
  • Transmits 8K or 4K @ 144 Hz, including 8K @ 30 Hz + 4K @ 60 Hz or dual 4K @ 60 Hz

Universal connectivity for modern workflows
These docking stations unify power, data, video and networking into one streamlined solution, which helps you work faster, smarter and more efficiently. They transform your laptop or tablet into a fully connected workstation, delivering the ports, power and performance modern professionals need. They streamline connectivity, reduce clutter and make it easy to expand your network capabilities in any environment.

Benefits that power productivity
By standardizing on these docking stations, you gain:

  • Simplified connectivity with fewer adapters and cables.
  • Enhanced productivity through multi-display support and high-speed data transfer.
  • Reliable networking with built-in Gigabit Ethernet.
  • Future-ready flexibility with support for Thunderbolt 3, USB-C and USB 3.2 devices.

Applications across industries
These docking stations are designed for enterprise IT, education, healthcare, creative studios and remote workforces. In corporate offices, they simplify hot-desking by letting employees connect instantly with one cable. In education, they support hybrid classrooms by enabling laptops to connect to projectors, displays and networks. For those who work from home, they turn a laptop into a desktop-class workstation without sacrificing portability.

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
MTB4-DOCK01A
UPC
037332284976
Product Length/Depth
3.35 in
Product Height
0.87 in
Product Width
8.86 in
Product Weight
0.881 lb
Warranty
1 year limited
Compliances
FCC Compliant
WEEE
Certifications
CAN/CSA C22.2
UL 62368-1
Global Catalog
MTB4-DOCK01A
Product Type
Docking station

Product specifications

Type
Docking Station
Amperage Rating
3A
Audio Ports
3.5MM (FEMALE)
DAC supports 44.1/48/96/192KHz/384KHz Sample Rate, 16/24/32-bit
ADC input supports 48KHz sample rate, 16-bit
Supports stereo audio or microphone input
Automatic detection switch to CTIA/MTP mode
Charging Ports Details
  • Thunderbolt 4 Host Port (x1): Supports Max 96W Host Charging (5V/9V/15V@3A, 20V@4.8A)
  • Thunderbolt 4 Downstream port (x1): Supports 15W charging (5V/3A, No PD Charging)
  • USB-C PD Charging Port (x1): Supports PD 3.0 Charging up to 30W (5V/3A, 9V/3A, 15V/2A, 20V/1.5A)
  • USB-A Gen1 Ports (x2): Supports up to 900mA downstream charging (Primarily for powering ports)
  • USB-A Gen2 Ports (x2): Supports up to 900mA downstream charging (Primarily for powering ports)
Number of Charging Ports
6
Total Charging Watts
150
Device Compatibility
Computer
Laptop
AC Power Adapter Plug(s)
NEMA 5-15P North America
Operating Humidity Range
10% to 90% RH
Storage Humidity Range
10% to 90% RH
Color
Gray
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
0.9A
3A
3A / 2A / 1.5A
IEEE Standards Supported
802.1p
802.1q
802.3
802.3ab
802.3az
802.3bz
802.3u
802.3x
Charging Method
AC
Product Features
3D Video Supported
Extended Mode
HDR Support
Mirror Mode
MST Support
Multi-Resolution Support
EDID Support
DisplayPort Alt Mode
DSC Support
Ethernet Support
Security Lock
EDID Compatible
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 2 (Up to 10 Gbps)
Color Depth
48-bit
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
2.5 Gbps
Package contents
Installation Instructions
MTB4-DOCK01A Thunderbolt 4 Dock
Thunderbolt 4 cable (M/M)
External power supply (Input: 100–240V, 50/60 Hz, 2.5A; Output: 21V 7.1A) with 3.3 ft. (1 m) cord and NEMA 5-15P plug
Charging Port Type
THUNDERBOLT 4 (USB-C FEMALE)
USB A (FEMALE)
USB C (FEMALE)
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Plug Color
White
Blue
External Power Supply Certifications
DOE
cUL
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
THUNDERBOLT 4 (USB-C FEMALE)
SideB Connector1
3.5MM (FEMALE)
RJ45 (FEMALE)
SideA Connector2
3.5MM (FEMALE)
SideB Connector2
USB A (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB-C - Thunderbolt 4 (40 Gbps)
USB-C - USB 3.2 Gen 2 (10 Gbps)
THUNDERBOLT 4 (USB-C FEMALE)
USB A (FEMALE)
USB C (FEMALE)
SideB Connector3
HDMI (FEMALE)
RJ45 (FEMALE)
Displayport Specification
1.4
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
SideB Connector4
USB C (FEMALE)
Host Connector
THUNDERBOLT 4 (USB-C FEMALE)
SideB Connectors5
SD (FEMALE)
Charging AMPS per port
0.9 A
3 A
3 A / 2 A / 1.5 A
Technology
HDMI
Thunderbolt
USB4
Network Compatibility
1 Gbps (Gigabit)
10 Mbps
100 Mbps (Fast Ethernet)
SideB Connectors6
THUNDERBOLT 4 (USB-C FEMALE)
Charging Ports
USB-A: 0.9A
Video Ports Details
  • Thunderbolt 4
  • HDCP 1.4
  • HDCP 2.3
Data Transfer Rate
10 Gbps
5 Gbps
Bandwidth
40 Gbps
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
3840x2160 (4K)
5120 x 2880 (5K)
7680 x 4320 (8K)
Number of Monitors Supported
2
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB-C - Thunderbolt 4 (40 Gbps)
USB-C - USB 3.2 Gen 2 (10 Gbps)
Network Ports
RJ45 (FEMALE)
Card Slots
MICRO SD (FEMALE)
SD (FEMALE)
Thunderbolt Specification
Thunderbolt 4 (up to 40Gbps)
Video Input
THUNDERBOLT 4 (USB-C FEMALE)
Video Output
HDMI (FEMALE)
THUNDERBOLT 4 (USB-C FEMALE)
Video Ports
HDMI (FEMALE)
THUNDERBOLT 4 (USB-C FEMALE)
USB Power Delivery (PD) Charging Specification
3
SD Card Specification
Mini SD
SD

Export product specification