Download document () of 20
We make what matters work*

MTB4-DOCK02

Thunderbolt 4 Dock, Quad Display - 8K Thunderbolt and DisplayPort, 4K HDMI and DisplayPort, USB-C and USB-A Ports, 2.5 GbE, 96W PD Charging

  • Supports Thunderbolt 4 data speeds up to 40 Gbps between compatible devices
  • Transmits video to 4 displays at once via combo of DisplayLink and DP Alt Mode
  • USB 3.2 Gen 1 and USB 3.2 Gen 2 ports connect storage and other peripherals
  • Joins a wired 2.5 Gb Ethernet network in areas where Wi-Fi is unavailable or weak
  • Included 150W power adapter dedicates 96W to charging the TB4 or USB4 host
  • 1-year limited warranty (Worldwide)

Universal connectivity for modern workflows
These docking stations unify power, data, video and networking into one streamlined solution, which helps you work faster, smarter and more efficiently. They transform your laptop or tablet into a fully connected workstation, delivering the ports, power and performance modern professionals need. They streamline connectivity, reduce clutter and make it easy to expand your network capabilities in any environment.

Benefits that power productivity
By standardizing on these docking stations, you gain:

  • Simplified connectivity with fewer adapters and cables.
  • Enhanced productivity through multi-display support and high-speed data transfer.
  • Reliable networking with built-in Gigabit Ethernet.
  • Future-ready flexibility with support for Thunderbolt 3, USB-C and USB 3.2 devices.

Applications across industries
These docking stations are designed for enterprise IT, education, healthcare, creative studios and remote workforces. In corporate offices, they simplify hot-desking by letting employees connect instantly with one cable. In education, they support hybrid classrooms by enabling laptops to connect to projectors, displays and networks. For those who work from home, they turn a laptop into a desktop-class workstation without sacrificing portability.

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
MTB4-DOCK02
UPC
037332295750
Product Length/Depth
3.35 in
Product Height
1.12 in
Product Width
8.86 in
Product Weight
1.31 lb
Compliances
FCC Class B
RoHS
WEEE Directive
Certifications
CSA Std. C22.2
ICES
UL 62368-1
Global Catalog
MTB4-DOCK02
Product Type
Docking station

Product specifications

Type
Docking Station
Amperage Rating
3A
Audio Ports
3.5MM (FEMALE)
Charging Ports Details
Thunderbolt 4 Host port supports up to 96W charging of the host (5V/9V/15V 3A; 20V/4.8A); (2) Thunderbolt 4 ports support 5V/3A (15W) downstream charging; (1) USB-C Gen2 port supports 5V/1.5A(7.5W) downstream charging; (1) USB-A Gen2 port supports 5V/1.5A (7.5W) downstream charging; (2) USB-A Gen1 ports support 5V/0.9mA (4.5W) downstream charging
Number of Charging Ports
7
Total Charging Watts
150
Device Compatibility
Computer
Laptop
Monitor/HDTV
AC Power Adapter Plug(s)
NEMA 1-15P North America
Operating Humidity Range
10% to 85% RH (No Condensation)
Storage Humidity Range
5% to 90% RH (No Condensation)
Color
Gray
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
IEEE Standards Supported
802.3
Charging Method
USB
Product Features
3D Video Supported
Battery Charging (5V/1.5A Port)
Driver Required
Extended Mode
HDR Support
Mirror Mode
MST Support
Multi-Resolution Support
EDID Support
DisplayPort Alt Mode
DSC Support
Ethernet Support
Security Lock
EDID Compatible
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 2 (Up to 10 Gbps)
USB4 (up to 40 Gbps)
Color Depth
36-bit Deep Color
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
2.5 Gbps
Charging Port Type
THUNDERBOLT 4 (USB-C FEMALE)
USB A (FEMALE)
USB C (FEMALE)
Packaging Type
Box
Chroma Sub Sampling
4:2:0
4:2:2
4:4:4
Plug Color
White
Blue
External Power Supply Certifications
DOE
cUL
Power Source Type
AC Adapter with detachable power cord
HDCP Specification
1.4
SideA Connector1
THUNDERBOLT 4 (USB-C FEMALE)
SideB Connector1
USB C (FEMALE)
USB A (FEMALE)
SideA Connector2
USB C (FEMALE)
SideB Connector2
RJ45 (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB-C - USB 3.2 Gen 2 (10 Gbps)
USB-C - Thunderbolt 4 (40 Gbps)
THUNDERBOLT 4 (USB-C FEMALE)
USB A (FEMALE)
USB C (FEMALE)
SideA Connector3
USB A (FEMALE)
SideB Connector3
DISPLAYPORT (FEMALE)
USB A (FEMALE)
Displayport Specification
1.4
SideA Connector4
MICRO SD (FEMALE)
Voltage Compatibility (VAC)
120 VAC
125 VAC
SideB Connector4
HDMI (FEMALE)
Host Connector
THUNDERBOLT 4 (USB-C FEMALE)
SideA Connectors5
SD (FEMALE)
SideB Connectors5
THUNDERBOLT 4 (USB-C FEMALE)
Technology
DisplayPort
HDMI
Thunderbolt
USB4
Network Compatibility
10 Mbps
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
2.5 Gbps
Charging Ports
USB-A: 0.9A
USB-A: 5V 1.5A (7.5W)
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Video Ports Details
Thunderbolt 4; HDCP 1.4; DisplayPort 1.4; HDCP 2.3
Data Transfer Rate
10 Gbps
40 Gbps
5 Gbps
Bandwidth
40 Gbps
Supported Resolution
3840x2160 (4K)
7680 x 4320 (8K)
AC Power Adapter Input Specs (V / Hz / A)
100 - 240VAC, 50/60Hz, 2.5A MAX
AC Power Adapter Output Specs (V / A)
21.0VDC, 7.1A
AC Power Adapter Cord Length
3.28 ft
Number of Ports
16
Number of USB Hub Ports
6
Total Number of Ports
16
Number of Monitors Supported
4
Audio Ports Details
DAC Supports 44.1/48/96/192KHz/384KHz sample rate, 24/32-Bit; Supports stereo audio or microphone input; Automatic detection switch to CTIA/OMTP mode
Card Slots Details
  • SD 4.0 and TF 4.0 slots support SD 4.0 data transfer speeds up to 312Mbps
  • Both slots can be used simultaneously
LED Indicators
Power LED: bright orange for power, blue for connection to host; RJ45 LED: orange light turns on when network connection is established, green light flashes when transmitting data
Operating Temperature Range
32° to 113°F (0° to 40°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Max Supported Video Resolution
7680 X 4320 30HZ (8K)
Power Provided to Connected Device(s)
Host Charging: 96W; Sum of 7 USB Hub Ports: 130W (Shared)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB-C - USB 3.2 Gen 2 (10 Gbps)
USB-C - Thunderbolt 4 (40 Gbps)
Network Ports
RJ45 (FEMALE)
Card Slots
MICRO SD (FEMALE)
SD (FEMALE)
Thunderbolt Specification
Thunderbolt 4 (up to 40Gbps)
Video Input
THUNDERBOLT 4 (USB-C FEMALE)
Video Output
DISPLAYPORT (FEMALE)
HDMI (FEMALE)
THUNDERBOLT 4 (USB-C FEMALE)
Video Ports
DISPLAYPORT (FEMALE)
HDMI (FEMALE)
THUNDERBOLT 4 (USB-C FEMALE)
USB Power Delivery (PD) Charging Specification
3
SD Card Specification
Micro SD
SD
SideA Connectors6
3.5MM (FEMALE)

Export product specification