Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Cooper Power series MagneX interrupter
Catalog Number
MX1AE1SYE03
UPC
194006005890
Product Length/Depth
6.52 IN
Product Height
6.45 IN
Product Width
6.2 IN
Product Weight
2.9 LB
Compliances
Not Applicable
Certifications
IEEE Std. C37.40

Product specifications

System Connection
Wye
Interrupt Rating
Sym.: 2800, 1500, 500A; Asym.: 4200, 2250, 750A (@8.3, 15.5, 23.0 kV-LG respectively)
With Indicator
Yes
With Float
Yes
Phase Type
Single
Sensor Size
E03
Emergency Overload
Yes
Trip Type
Single-phase trip