Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Cooper Power series MagneX interrupter
Catalog Number
MX2BN1MDE03
UPC
194006019194
Product Length/Depth
13.11 IN
Product Height
7.93 IN
Product Width
6.2 IN
Product Weight
5.9 LB
Compliances
Not Applicable
Certifications
IEEE Std. C37.40

Product specifications

System Connection
Delta
Interrupt Rating
Sym.: 2800, 1500, 500A; Asym.: 4200, 2250, 750A (@8.3, 15.5, 23.0 kV-LG respectively)
With Indicator
No
With Float
Yes
Phase Type
Two
Sensor Size
E03
Emergency Overload
No
Trip Type
Multi-phase trip