Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Cooper Power series MagneX interrupter
Catalog Number
MX3AN1MDE18
UPC
194006019255
Product Length/Depth
20.02 IN
Product Height
7.93 IN
Product Width
6.2 IN
Product Weight
9 LB
Compliances
Not Applicable
Certifications
IEEE Std. C37.40

Product specifications

System Connection
Delta
Interrupt Rating
Sym.: 2800, 1500, 500A; Asym.: 4200, 2250, 750A (@8.3, 15.5, 23.0 kV-LG respectively)
With Indicator
Yes
With Float
Yes
Phase Type
Three
Sensor Size
E18
Emergency Overload
No
Trip Type
Multi-phase trip