Download document () of 20
We make what matters work*

N001-001-YW

Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Yellow, 1 ft. (0.31 m)

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N001-001-YW
UPC
037332139139
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.04 lb
Compliances
RoHS
REACH
Certifications
UL Listed
cUL Listed
Product Type
Preterminated copper patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Yellow
Package Contents
1-ft. (0.31 m) Yellow Snagless Cat5e Patch Cable
System Requirements
Cat5/5e
For 1000Base-T (1Gbps Ethernet), 10/100Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type3 applications.
IEEE Standards Supported
802.3at
802.3ab
Connector type
Networking-copper
Product Features
PoE Support
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
Premium cabling for Category 5 and 5e applications—rated for 350 MHz/1 Gbps communications
All cables feature boots with integral strain-relief and RJ45 (Male) connectors
IEEE 802.3ab
Lifetime limited warranty (Worldwide)
PVC 4-pair stranded UTP
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat5/5e
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Conductor Gauge
26 AWG
AWG-Size
26AWG
Cable Length
1 Foot
Outer Cable Diameter
5.0 mm
Wire Size (AWG) - Max
26
Number Of Conductors
4 Pair
Operating Temperature
14° to 104°F (-10° to 40°C)
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Cable Shielding
UTP
Cable Length Range
Up to 4ft (up to 1M)
Cable Sheath Material
UTP
Connector group
RJ45
Conductor Material
Stranded Copper
Connector
RJ45 (male)
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Wiring Method
EIA/TIA 568B
Cable Type
Standard
Cable Style
Molded
Snagless

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.