Download document () of 20
We make what matters work*

N003-075-BL-P

Cat5e 350 MHz Snagless (UTP) Ethernet Cable (RJ45 M/M ) - Plenum Rated, Blue, 75 ft. (22.86 m)

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N003-075-BL-P
UPC
037332140272
Product Length/Depth
0.5 in
Product Height
11.75 in
Product Width
7 in
Product Weight
0.18 lb
Compliances
RoHS
Product Type
Preterminated copper patch cable

Product specifications

Cable Jacket Rating
CMP
Cable Jacket Color
Blue
Package Contents
75-ft. (22.86 m) Cat5e Plenum Rated Snagless Patch Cable, (RJ45 M/M ) - Blue
System Requirements
Cat5/5e
Connector type
Networking-copper
Product Features
Snagless Connector
Network Speed
1 Gbps (Gigabit)
Product Highlights
Plenum rated ( CMP ) Blue jacket Cat5e
4-Pair Solid UTP
Slim boot allows for Easy side-by-side plugging
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat5/5e
Cable Length
75 Foot
Cable Shielding
UTP
Cable Length Range
50ft and up (15M and up)
Cable Sheath Material
UTP
Connector group
RJ45
Conductor Material
Solid Copper
Connector
RJ45 (male)
Cable Type
Regular
Cable Style
Snagless

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.