Download document () of 20
We make what matters work*

N007-025-GY

Cat5e 350 MHz Outdoor-Rated Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 25 ft. (7.62 m)

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N007-025-GY
UPC
037332125668
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
8 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
UKCA
REACH
RoHS
IEEE Certified
CE Marked
Certifications
cUL Listed
UL Listed
Product Type
Preterminated copper patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CMR
CMX
Cable Jacket Color
Gray
Package Contents
25-ft. (7.62 m) Outdoor Rated Cat5e Patch Cable
System Requirements
Cat5/5e
IEEE Standards Supported
802.3ab
802.3at
Connector type
Networking-copper
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
Lifetime limited warranty (Worldwide)
High Quality Outdoor Rated PVC Jacket
Molded, Snagless RJ45 Connector
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat5/5e
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Conductor Gauge
24 AWG
Cable Length
25 Foot
Outer Cable Diameter
5.5 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 104°F (-10° to 40°C)
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Cable Shielding
UTP
Cable Length Range
20 - 50ft (6 - 15M)
Cable Sheath Material
UTP
Connector group
RJ45
Conductor Material
Solid Copper
Connector
RJ45 (male)
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Wiring Method
EIA/TIA 568B
Cable Type
Regular
Cable Style
Outdoor
Molded

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.