Download document () of 20
We make what matters work*

N024-01K-GY

Cat5e 350 MHz Solid Core Plenum-Rated (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m)

  • Lifetime limited warranty (Worldwide)
  • High-quality 24 AWG 4-pair solid copper wire
  • Meets IEEE 802.3ab and ANSI/EIA/TIA 568 standards
  • Plenum-rated PVC jacket
  • Rated for 350 MHz/1 Gbps communications
  • Ideal for all horizontal wiring applications

Ideal Solution for High-Speed Cat5/5e Premise Applications
This high-speed bulk cable is ideal for Cat5/5e premise (in-wall) applications in air ducts and drop ceilings in data center installations. This includes the distribution of data, voice, security and audio/video signals across Gigabit Ethernet networks. Designed for fast transmission and excellent signal quality, this cable reduces impedance and structural return loss compared to standard 100 MHz wire and ensures peak performance through your LAN.

Premium Construction for Superior Performance
This 1000-foot (305-meter) roll of four-pair solid-core UTP cabling is rated for speeds up to 1 Gbps (Gigabit) Gbps. Simply pull what you need for your installation, and keep the remainder rolled away. Near-end crosstalk (NEXT) levels are practically eliminated, so you don’t have to worry about keeping your cables separated in crowded pathways or spend valuable time on field testing. The cable meets most current industry standards, including IEEE 802.3, TIA 568.2-D and ISO/IEC 11801.

Gray Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
This Cat5/5e Ethernet cable features a Gray jacket, which allows easy, fast identification in a crowded rack, patch panel or workstation and helps prevent the cable from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series bulk cable
Catalog Number
N024-01K-GY
UPC
037332204295
Product Length/Depth
13.78 in
Product Height
10.63 in
Product Width
14.17 in
Product Weight
20 lb
Compliances
RoHS
Global Catalog
N024-01K-GY
Product Type
Bulk cable

Product specifications

Cable Jacket Rating
CMP
Cable Jacket Color
Gray
Package Contents
N024-01K-GY Cat5e 350 MHz Bulk Solid-Core Plenum-Rated PVC Cable, Gray, 1000 ft.
System Requirements
Cat5/5e
IEEE Standards Supported
802.3ab
Connector type
Bare Wire
Networking-copper
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
SideA Connector1
BARE WIRE
SideB Connector1
BARE WIRE
SideB Connector3
BARE WIRE
Technology
Cat5/5e
Operating Temperature Range
-4° to 167°F (-20° to 75°C)
Storage Humidity Range
32° to 140°F (0° to 60°C)
Storage Temperature
32° to 140°F (0° to 60°C)
Conductor Gauge
24 AWG
Cable Length
1000 Foot
Outer Cable Diameter
5.1 mm
Number Of Conductors
4 Pair
Operating Temperature
-4° to 167°F (-20° to 75°C)
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Cable Shielding
UTP
Cable Length Range
50ft and up (15M and up)
Cable Sheath Material
UTP
Connector group
Bulk cable
Conductor Material
Solid Copper
Connector
Bare wire
Cable Type
Bulk
Cable Style
Solid
Bulk

Export product specification