Download document () of 20
We make what matters work*

N033-001-10PK

Straight-Through RJ45 Modular In-Line Coupler (RJ45 F/F), 10 Pack

  • Heavy-duty ABS housing
  • Includes 10 couplers
  • Lifetime limited warranty (Worldwide)

General specifications

Product Name
Eaton Tripp Lite series copper coupler
Catalog Number
N033-001-10PK
UPC
037332200518
Product Length/Depth
0.5 in
Product Height
9.25 in
Product Width
7.09 in
Product Weight
0.21 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
N033-001-10PK
Product Type
Copper coupler

Product specifications

Color
Beige
Package Contents
(10) Straight-Through Modular In-Line Couplers (RJ45 F/F)
System Requirements
Cat5/5e
Connector type
Networking-copper
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
Cable Length
0 Foot
Connector group
RJ45
Connector
RJ45 (female)

Export product specification