Center Plate Insert, Decora Style - Vertical, 3 Ports
| Product Name |
Eaton Tripp Lite series center plate insert
|
| Catalog Number |
N042D-003V-WH
|
| UPC |
037332249715
|
| Product Length/Depth |
0.5 in
|
| Product Height |
7.677 in
|
| Product Width |
5 in
|
| Product Weight |
0.033 lb
|
| Compliances |
REACH
RoHS |
| Global Catalog |
N042D-003V-WH
|
| Product Type |
Center plate insert
|
| Relative Humidity |
10% to 90% (Non-Condensing)
|
| Application |
Complete your premise wiring application with a clean, sleek-looking Decora-style appearance
|
| Color |
White
|
| Product Features |
TAA Compliant
|
| TAA Compliance |
Yes
|
| Package contents |
(2) Mounting screws
N042D-003V-WH Center Plate Insert, Decora Style - Vertical, 3 Ports |
| SideA Connector1 |
KEYSTONE JACK CUTOUT
|
| SideB Connector1 |
KEYSTONE JACK CUTOUT
|
| Operating Temperature |
14° to 140°F (-10° to 60°C)
|
| Operating Temperature Range |
14° to 140°F (-10° to 60°C)
|
| Storage Temperature Range |
-40° to 154°F (-40° to 68°C)
|
| Technology |
Cat5/5e
Cat6 Cat6a USB 2.0 (High Speed) HDMI HDBaseT DisplayPort |
| Material |
ABS
|
| Number of Ports |
3
|
| Region |
Global
|