Single-Gang Surface Mounting Box, UK Style, 86 x 86 x 47 mm, White
Connects Audio/Video, Voice and Data Cable Lines in Your Network
This surface-mount box provides a fast, easy, cost-effective method for expanding your home theater (audio/video), VoIP phone (voice) or Ethernet (data) network. The durable White box blends elegantly into any home or office décor for a sleek, professional installation. Mounting screws are included for wall installation.
| Product Name |
Eaton Tripp Lite series surface mounting box
|
| Catalog Number |
N042U-MB1
|
| UPC |
037332269355
|
| Product Length/Depth |
1.85 in
|
| Product Height |
3.39 in
|
| Product Width |
3.39 in
|
| Product Weight |
0.13 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
REACH
RoHS |
| Certifications |
cUL Listed
UL Listed |
| Global Catalog |
N042U-MB1
|
| Product Type |
Surface mounting box
|
| Operating Humidity Range |
10% to 90% RH, (Non-Condensing)
|
| Storage Humidity Range |
10% to 90% RH, (Non-Condensing)
|
| Accessory/spare part type |
Wall Plate
|
| Color |
White
|
| Product Features |
TAA Compliant
|
| TAA Compliance |
Yes
|
| Package contents |
(2) Mounting screws
N042U-MB1 Single-Gang UK-Style Mounting Box, White |
| Operating Temperature |
14° to 140°F (-10° to 60°C)
|
| Operating Temperature Range |
14° to 140°F (-10° to 60°C)
|
| Storage Temperature Range |
-40° to 154°F (-40° to 68°C)
|
| Technology |
HDBaseT
HDMI Cat6 Cat6a Cat5/5e USB 2.0 (High Speed) DisplayPort |
| Material |
ABS
|
| Number of Ports |
0
|
| Region |
UK
|