110/66 Punch Down Installation Tool for Cat6a/Cat6/Cat5e/Cat5 Network Cable
| Product Name |
Eaton Tripp Lite series tool
|
| Catalog Number |
N046-000
|
| UPC |
037332143679
|
| Product Length/Depth |
1.2 in
|
| Product Height |
9.9 in
|
| Product Width |
7.3 in
|
| Product Weight |
0.44 lb
|
| Warranty |
3 year limited
|
| Compliances |
RoHS
|
| Global Catalog |
N046-000
|
| Product Type |
Tool
|
| Package Contents |
110 Punch Down Blade
66 Punch Down Blade Impact Punch Down Tool |
| System Requirements |
Cat6
Cat5/5e Cat6a |
| Accessory Type |
Tool
|
| Technology |
Cat6
Cat6a Cat5/5e |