Download document () of 20
We make what matters work*

N062-024-KJ-SH

24-Port 1U Rack-Mount Shielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N062-024-KJ-SH
UPC
037332193612
Product Length/Depth
19.7 in
Product Height
2.2 in
Product Width
6.2 in
Product Weight
0.6 lb
Warranty
Limited lifetime
Compliances
RoHS
Product Type
Patch panel

Product specifications

Product Category
Rackmount
Type
Rackmount
Panel Style
Blank
Color
Black
Package contents
N062-024-KJ-SH 24-Port 1U Rack-Mount Shielded Blank Keystone/Multimedia Patch Panel
Grounding wire
Product Highlights
Lifetime limited warranty (Worldwide)
24 blank cutouts compatible with all keystone jacks
Rear cable manager keeps cables organized
Fully shielded, heavy-duty steel construction
Mounts into 1U of EIA-standard 19 in. 2-post or wall-mount rack
Numbered ports for easy connection identification
SideA Connector1
KEYSTONE JACK CUTOUT
SideB Connector1
KEYSTONE JACK CUTOUT
Technology
Cat5/5e
Cat6
Cat6a
DisplayPort
HDMI
USB 2.0 (High Speed)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.