Download document () of 20
We make what matters work*

N062-024-KJ

24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

General specifications

Product Name
Eaton Tripp Lite series blanking panel
Catalog Number
N062-024-KJ
UPC
037332193568
Product Length/Depth
3.6 in
Product Height
0.67 in
Product Width
19.3 in
Product Weight
0.6 lb
Warranty
Limited lifetime
Compliances
RoHS
Product Type
Accessory

Product specifications

Product Category
Rackmount
Type
Rackmount
Panel Style
Blank
Color
Black
Package contents
N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel
Grounding wire
Product Highlights
Heavy-duty cold-rolled steel construction
For Ethernet, voice, audio/video, USB applications and more
Numbered ports for easy connection identification
24 blank cutouts compatible with all keystone jacks
Lifetime limited warranty (Worldwide)
Mounts into 2U of standard 19 in. 2-post or wall-mount rack
SideA Connector1
KEYSTONE JACK CUTOUT
SideB Connector1
KEYSTONE JACK CUTOUT
Technology
Cat5/5e
Cat6
Cat6a
DisplayPort
HDMI
USB 2.0 (High Speed)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.