Download document () of 20
We make what matters work*
To be discontinued

N062-032-KJ

32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

General specifications

Product Name
Eaton Tripp Lite series blanking panel
Catalog Number
N062-032-KJ
UPC
037332193605
Product Length/Depth
19.4 in
Product Height
0.67 in
Product Width
4 in
Product Weight
0.6 lb
Compliances
RoHS
Product Type
Accessory

Product specifications

Product Category
Rackmount
Type
Rackmount
Panel Style
Blank
Color
Black
Package contents
N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel
Grounding wire
Product Highlights
32 blank cutouts compatible with all keystone jacks
Heavy-duty cold-rolled steel construction
Numbered ports for easy connection identification
Mounts into 2U of standard 19 in. 2-post or wall-mount rack
For Ethernet, voice, audio/video, USB applications and more
SideA Connector1
KEYSTONE JACK CUTOUT
SideB Connector1
KEYSTONE JACK CUTOUT
Technology
Cat5/5e
Cat6
Cat6a
DisplayPort
HDMI
USB 2.0 (High Speed)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.