Download document () of 20
We make what matters work*

N080-C25-IC-WH

Raceway Inside Corner Connector, 20 Pack, White, TAA

Gives You Great Flexibility in Your Network Server Room or Data Center

Designed to eliminate the need for expensive overhead ladder systems, an Overhead Cable Management System lets you route cables on top of your rack enclosure, saving money and optimizing space. It accommodates copper network cables, A/V cables or lightweight cables/cable bundles to reduce clutter and keep your application neatly organized. This system accessory attaches easily using the included hardware. It helps enable quick deployment for a professional, finished look in your data center, network closet or industrial space.

General specifications

Product Name
Eaton Tripp Lite series raceway
Catalog Number
N080-C25-IC-WH
UPC
037332198044
Product Length/Depth
1.3 in
Product Height
9.2 in
Product Width
5.6 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
TAA Compliant
Global Catalog
N080-C25-IC-WH
Product Type
Raceway

Product specifications

TAA Compliance
Yes
Color
White
Accessory Type
Cable management accessories
Product Features
TAA Compliant
Package contents
(20) Raceway inside corner connectors
Product Highlights
Lifetime limited warranty (Worldwide)
Constructed from durable ABS plastic
Compatible with N080-D25-2M-WH
Technology
Cat5/5e
Cat6
Cat6a
DisplayPort
HDBaseT
HDMI
USB 2.0 (High Speed)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton