Surface-Mount Box for Keystone Jacks - 2 Ports, White, TAA
Connects Audio/Video, Voice and Data Cable Lines in Your Network
This surface-mount box provides a fast, easy, cost-effective method for expanding your home theater (audio/video), VoIP phone (voice) or Ethernet (data) network. The durable White box blends elegantly into any home or office décor for a sleek, professional installation. Mounting screws are included for wall installation.
| Product Name |
Eaton Tripp Lite series surface mounting box
|
| Catalog Number |
N082-002-WH
|
| UPC |
037332249630
|
| Product Length/Depth |
0.5 in
|
| Product Height |
7.677 in
|
| Product Width |
5 in
|
| Product Weight |
0.096 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
RoHS
REACH TAA Compliant |
| Global Catalog |
N082-002-WH
|
| Product Type |
Surface mounting box
|
| Relative Humidity |
10% to 90% (Non-Condensing)
|
| Application |
Complete your non-premise wiring application with a clean, sleek-looking appearance
|
| Color |
White
|
| Product Features |
TAA Compliant
|
| TAA Compliance |
Yes
|
| Package contents |
N082-002-WH Surface-Mount Box, 2 Ports, White
Double-sided tape Zip ties (2) Mounting screws |
| Operating Temperature |
14° to 140°F (-10° to 60°C)
|
| Operating Temperature Range |
14° to 140°F (-10° to 60°C)
|
| Storage Temperature Range |
-40° to 154°F (-40° to 68°C)
|
| Technology |
Cat6
Cat5/5e |
| Material |
ABS
|
| Number of Ports |
2
|
| Region |
Global
|