Download document () of 20
We make what matters work*

N105-003-BL

Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M) - Blue, 3 ft. (0.91 m)

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N105-003-BL
UPC
037332204301
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.11 lb
Warranty
Limited lifetime
Compliances
REACH
RoHS
IEEE Certified
Certifications
UL Listed
cUL Listed
Product Type
Preterminated copper patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Blue
Package Contents
N105-003-BL Cat5e 350 MHz Molded Shielded STP Patch Cable (RJ45 M/M), Blue, 3 ft.
System Requirements
Cat5/5e
IEEE Standards Supported
802.3ab
802.3at
Connector type
Networking-copper
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
Molded RJ45 male connectors with gold-plated contacts
Rated for 350 MHz/1 Gbps communications
4-pair 24 AWG stranded STP with drain wire
Lifetime limited warranty (Worldwide)
Protects Ethernet networks against EMI/RFI line noise
TIA/EIA and UL certified
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat5/5e
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Conductor Gauge
24 AWG
Cable Length
3 Foot
Outer Cable Diameter
5.9 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 104°F (-10° to 40°C)
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Cable Shielding
STP
Cable Length Range
Up to 4ft (up to 1M)
Cable Sheath Material
STP
Connector group
RJ45
Conductor Material
Stranded Copper
Connector
RJ45 (male)
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Wiring Method
EIA/TIA 568B
Cable Type
Regular
Cable Style
Molded

Export product specification