Download document () of 20
We make what matters work*

N105-006-BL

Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M) - Blue, 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N105-006-BL
UPC
037332204318
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.19 lb
Compliances
REACH
RoHS
IEEE Certified
Certifications
UL Listed
cUL Listed
Product Type
Preterminated copper patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Blue
Package Contents
N105-006-BL Cat5e 350 MHz Molded Shielded STP Patch Cable (RJ45 M/M), Blue, 6 ft.
System Requirements
Cat5/5e
IEEE Standards Supported
802.3at
802.3ab
Connector type
Networking-copper
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
Rated for 350 MHz/1 Gbps communications
4-pair 24 AWG stranded STP with drain wire
TIA/EIA and UL certified
Protects Ethernet networks against EMI/RFI line noise
Molded RJ45 male connectors with gold-plated contacts
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat5/5e
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Conductor Gauge
24 AWG
Cable Length
6 Foot
Outer Cable Diameter
5.9 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 104°F (-10° to 40°C)
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Cable Shielding
STP
Cable Length Range
5 - 8ft (1 - 2M)
Cable Sheath Material
STP
Connector group
RJ45
Conductor Material
Stranded Copper
Connector
RJ45 (male)
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Wiring Method
EIA/TIA 568B
Cable Type
Regular
Cable Style
Molded

Export product specification