Download document () of 20
We make what matters work*

N152-025-C3

Cat3 25-Pair Telco Cable (RJ21 M/F), Gray, 25 ft. (7.62 m)

  • Lifetime limited warranty (Worldwide)
  • 25ft, 26AWG Cat3 UTP copper cable for extending voice connections.
  • Use with Telephone, PBX, IP Phone Systems

Power Cord Adapter Connects Computers, Monitors and Other Equipment
This UL-listed power cord adapter is designed for home/office setups. It converts a CENTRONICS 50 (MALE) plug into a CENTRONICS 50 (FEMALE) connector and is ideal for a device’s built-in power cord that doesn’t match the available outlet. You can use this adapter to connect a device with a CENTRONICS 50 (FEMALE) plug to an AC wall outlet, surge protector or UPS system with CENTRONICS 50 (MALE) power outlets.

General specifications

Product Name
Eaton Tripp Lite series network adapter
Catalog Number
N152-025-C3
UPC
037332153418
Product Length/Depth
0.5 in
Product Height
14.2 in
Product Width
11 in
Product Weight
1.85 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
N152-025-C3
Product Type
Network adapter

Adapter specifications

SideA Connector1
CENTRONICS 50 (MALE)
SideB Connector1
CENTRONICS 50 (FEMALE)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton