Download document () of 20
We make what matters work*

N200-001-GY

Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 1 ft. (0.31 m)

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N200-001-GY
UPC
037332204332
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.06 lb
Compliances
RoHS
IEEE Certified
REACH
Certifications
UL Listed
cUL Listed
Product Type
Preterminated copper patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Gray
Package Contents
N200-001-GY Cat6 Gigabit Molded Patch Cable, Gray, 1 ft.
System Requirements
Cat6
PoE
IEEE Standards Supported
802.3an
802.3at
Connector type
Networking-copper
Product Features
PoE Support
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
Integral strain relief protects connectors from stress and cracking
Rated for 550 MHz/1 Gbps communication
Lifetime limited warranty (Worldwide)
24 AWG 4-pair stranded UTP with PVC jacket
Gold-plated copper contacts minimize data loss
Premium cabling for Cat5/5e/6 home/office network applications
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Conductor Gauge
24 AWG
Cable Length
1 Foot
Outer Cable Diameter
6.0 mm
Wire Size (AWG) - Max
24
Number Of Conductors
4 Pair
Operating Temperature
14° to 104°F (-10° to 40°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Shielding
UTP
Cable Length Range
Up to 4ft (up to 1M)
Cable Sheath Material
UTP
Connector group
RJ45
Conductor Material
Stranded Copper
Connector
RJ45 (male)
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Power Over Ethernet (Poe)
30W (802.3at)
Wiring Method
EIA/TIA 568B
Cable Type
Regular
Cable Style
Molded

Export product specification