Download document () of 20
We make what matters work*
To be discontinued

N200-020-OR

Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Orange, 20 ft. (6.09 m)

Networking-copper

Cat6 Cable Ideal for Your High-Density Gigabit Ethernet Network
This Cat6 1G UTP Ethernet cable features an RJ45 (MALE) connector on one end and an {SideBConnector1} connector on the other. It is recommended for connecting network components like printers, computers, copiers, routers, servers, modems, hubs and switches in high-density data centers and network closets. Designed for fast transmission and excellent signal quality, this cable ensures peak performance throughout your local area network (LAN).

Snagless Male Connectors Add Extra Protection During Installation
The connectors’ snagless design protects the locking tabs from being damaged or broken off during installation. Integral strain relief gives the Ethernet cable extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.

Colored Orange to Avoid Misidentification That Can Cause Costly Downtime
The cable has a Orange jacket, which is easy to identify quickly in a crowded patch panel or switch and helps prevent the cable from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N200-020-OR
UPC
037332204639
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
8 in
Product Weight
0.64 lb
Compliances
RoHS
REACH
IEEE Certified
Global Catalog
N200-020-OR
Product Type
Preterminated patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Orange
Package Contents
N200-020-OR Cat6 Gigabit Molded Patch Cable, Orange, 20-ft. (6.09 m)
System Requirements
PoE
Cat6
IEEE Standards Supported
802.3an
802.3at
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
24 AWG 4-pair solid UTP with PVC jacket
Gold-plated copper contacts minimize data loss
Integral strain relief protects connectors from stress and cracking
Premium cabling for Cat5/5e/6 home/office network applications
Rated for 550 MHz/1 Gbps communication
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
Technology
PoE
Cat6
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Conductor Gauge
24 AWG
Outer Cable Diameter
6.0 mm
Wire Size (AWG) - Max
24
Number Of Conductors
4 Pair
Operating Temperature
14° to 104°F (-10° to 40°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Shielding
UTP
Cable Sheath Material
UTP
Connector group
RJ45
Conductor Material
Solid Copper
Connector
RJ45 (male)
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Power Over Ethernet (Poe)
30W (802.3at)
Wiring Method
EIA/TIA 568B

Export product specification