Download document () of 20
We make what matters work*

N200-UR01-BL

Cat6 Gigabit Molded Ultra-Slim UTP Ethernet Cable (RJ45 M/M), Blue, 1 ft. (0.31 m)

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N200-UR01-BL
UPC
037332256904
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.04 lb
Compliances
IEEE Certified
CE Marked
RoHS
REACH
Certifications
IEC/EN 62040-1
Product Type
Preterminated copper patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Color
Blue
Package Contents
N200-UR01-BL Cat6 Ultra-Slim Ethernet Cable (RJ45 M/M), Blue, 1 ft.
System Requirements
Cat6
IEEE Standards Supported
802.3an
Connector type
Networking-copper
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
32 AWG copper wire and 3 µm gold-plated connectors allow superior signal transfer
Premium Cat6 cable rated for high-speed 1 Gbps home/office communications
Easy to route around corners and through crowded cable management panels
Over 50% slimmer than standard Cat6 cables to increase airflow in full racks
Color-coded blue for fast, easy identification in a crowded rack or workstation
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6
Features
Flex Center
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Conductor Gauge
32 AWG
Cable Length
1 Foot
Outer Cable Diameter
2.8 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 104°F (-10° to 40°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Shielding
UTP
Cable Length Range
Up to 4ft (up to 1M)
Cable Sheath Material
UTP
Connector group
RJ45
Conductor Material
Stranded Copper
Connector
RJ45 (male)
Wiring Method
EIA/TIA 568B
Cable Type
Ultra-Slim
Cable Style
Industrial
Molded

Export product specification