Download document () of 20
We make what matters work*

N201-100-GY-P

Cat6 Gigabit Snagless Molded Plenum-Rated (UTP) Ethernet Cable, (RJ45 M/M), Gray, 100 ft. (30.5 m)

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N201-100-GY-P
UPC
037332141118
Product Length/Depth
0.5 in
Product Height
17 in
Product Width
14 in
Product Weight
2.65 lb
Warranty
Limited lifetime
Compliances
REACH
IEEE Certified
RoHS
Certifications
cUL Listed
UL Listed
Product Type
Preterminated copper patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CMP
Cable Jacket Color
Gray
Package Contents
100-ft. (30.5 m) Cat6 Gray Gigabit Plenum Snagless Patch Cable
System Requirements
Cat6
PoE
IEEE Standards Supported
802.3an
802.3at
Connector type
Networking-copper
Product Features
Snagless Connector
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
For use in walls or ceilings where fire codes dictate plenum-rated cabling
CMP plenum-rated gray Cat6 patch cable
Lifetime limited warranty (Worldwide)
Pliable snagless boot protects RJ45 tab when pulling through ceilings, etc.
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 140°F (-15° to 60°C)
Conductor Gauge
24 AWG
Cable Length
100 Foot
Outer Cable Diameter
5.7 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 122°F (-10° to 50°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Shielding
UTP
Cable Length Range
50ft and up (15M and up)
Cable Sheath Material
UTP
Connector group
RJ45
Conductor Material
Solid Copper
Connector
RJ45 (male)
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Wiring Method
EIA/TIA 568B
Cable Type
Regular
Cable Style
Snagless
Molded

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.