Download document () of 20
We make what matters work*

N201-S02-BL

Cat6 Gigabit Snagless Slim UTP Ethernet Cable (RJ45 M/M), Blue, 2 ft. (0.61 m) (N201-S02-BL)

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N201-S02-BL
UPC
037332193049
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.04 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Product Type
Preterminated copper patch cable

Product specifications

Special features
5% to 85% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Blue
Package Contents
N201-S02-BL Cat6 Gigabit Snagless Slim UTP Patch Cable (RJ45 M/M), 2 ft.
System Requirements
Cat6
IEEE Standards Supported
802.3at
802.3ab
802.3af
Connector type
Networking-copper
Product Features
Snagless Connector
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
High-quality 28 AWG copper wire
Over 38% slimmer than standard Cat6 cables
Lifetime limited warranty (Worldwide)
Rated for Cat6 Gigabit/1 Gbps communications
Snagless RJ45 male connectors
Easy to route through cable management panels
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6
Features
Flex Center
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
5% to 85% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Conductor Gauge
28 AWG
Cable Length
2 Foot
Outer Cable Diameter
3.8 mm
Wire Size (AWG) - Max
28
Number Of Conductors
4 Pair
Operating Temperature
-4° to 140°F (-20° to 60°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
550 MHz
Cable Shielding
UTP
Cable Length Range
Up to 4ft (up to 1M)
Cable Sheath Material
UTP
Connector group
RJ45
Conductor Material
Stranded Copper
Connector
RJ45 (male)
POE Type


Type 1 PoE (15.4W, IEEE 802.3af)
Type 2 PoE+ (30W, IEEE 802.3at)
Wiring Method
EIA/TIA 568B
Cable Type
Slim
Cable Style
Snagless

Export product specification