Download document () of 20
We make what matters work*

N201-SR1-BK

Right-Angle Cat6 Gigabit Snagless Molded Slim UTP Ethernet Cable (RJ45 M/M), Black, 1 ft. (0.31 m)

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N201-SR1-BK
UPC
037332232663
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.05 lb
Warranty
Limited lifetime
Compliances
RoHS
IEEE Certified
REACH
Certifications
UL Listed
cUL Listed
Product Type
Preterminated copper patch cable

Product specifications

Special features
10% to 90% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Black
Package Contents
N201-SR1-BK Right-Angle Cat6 UTP Patch Cable - 1 ft., M/M, Slim, Black
System Requirements
Cat6
IEEE Standards Supported
802.3an
Connector type
Networking-copper
Product Features
Snagless Connector
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
More than 35% slimmer than standard Cat6 cabling to improve airflow in crowded racks
Color-coded black for fast, easy identification in a crowded rack or workstation
Lifetime limited warranty (Worldwide)
Cat6 UTP patch cord delivers fast transmission speeds up to 1 Gbps in your LAN
Right-angle RJ45 connectors are easy to plug into packed switches and patch panels
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6
Operating Humidity
10% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 90%, Non-Condensing
Storage Humidity Range
10% to 90% RH, Non-Condensing
Storage Temperature
-4° to 158°F (-20° to 70°C)
Conductor Gauge
28 AWG
Cable Length
1 Foot
Outer Cable Diameter
4.0 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 140°F (-10° to 60°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Shielding
UTP
Cable Length Range
Up to 4ft (up to 1M)
Cable Sheath Material
UTP
Connector group
RJ45
Conductor Material
Stranded Copper
Connector
RJ45 (male)
Wiring Method
EIA/TIA 568B
Cable Type
Slim
Cable Style
Snagless
Slim

Export product specification