Download document () of 20
We make what matters work*
To be discontinued

N201L-15M-BL

Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), LSZH, 15m, Blue

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N201L-15M-BL
UPC
037332281623
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10 in
Product Weight
1.27 lb
Compliances
CE Marked
RoHS
REACH
WEEE Directive
IEEE Certified
UKCA
Product Type
Preterminated copper patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Color
Blue
Package Contents
N201L-15M-BL Gigabit Snagless Molded UTP Ethernet Cable (RJ45 M/M), Blue, 15 m (49.2 ft.)
System Requirements
Cat6
PoE
IEEE Standards Supported
802.3an
Connector type
Networking-copper
Product Features
Snagless Connector
Cable Jacket Material
LSZH
Network Speed
1 Gbps (Gigabit)
Product Highlights
Cat6 UTP Ethernet cable rated for high-speed 1 Gbps communications
Allows installation of PoE devices in hard-to-reach areas or away from AC outlets
Blue jacket permits fast, easy identification in a crowded switch or patch panel
LSZH jacket helps make the cable suitable for poorly ventilated areas
Snagless RJ45 connectors prevent tabs from being damaged during installation
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
PoE
Cat6
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
5° to 140°F (-15° to 60°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
-4° to 158°F (-20° to 70°C)
Conductor Gauge
24 AWG
Cable Length
49.21 Foot
Outer Cable Diameter
6.0 mm
Number Of Conductors
4 Pair
Operating Temperature
5° to 140°F (-15° to 60°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Shielding
UTP
Cable Length Range
20 - 50ft (6 - 15M)
Cable Sheath Material
UTP
Connector group
RJ45
Conductor Material
Stranded Copper
Connector
RJ45 (male)
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Power Over Ethernet (Poe)
30W (802.3at)
Wiring Method
EIA/TIA 568B
Cable Type
Regular
Cable Style
Snagless
Slim

Export product specification