Download document () of 20
We make what matters work*

N204-S01-BL-DN

Down-Angle Cat6 Gigabit Molded Slim UTP Ethernet Cable (RJ45 Right-Angle Down M to RJ45 M), Blue, 1 ft. (0.31 m)

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N204-S01-BL-DN
UPC
037332252203
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.04 lb
Compliances
RoHS
REACH
Certifications
UL Listed
cUL Listed
Product Type
Preterminated copper patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Blue
Package Contents
N204-S01-BL-DN Down-Angle Cat6 Gigabit Molded Slim UTP Patch Cable (M/M), Blue, 1 ft.
System Requirements
Cat6
IEEE Standards Supported
802.3an
Connector type
Networking-copper
Product Features
Angled Connector
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
Cat6 Ethernet patch cable delivers fast transmission speeds up to 1 Gbps in your LAN
Cable is blue for fast, easy identification in a crowded rack or workstation
Easy to route around corners and through crowded cable management panels
Down-angle RJ45 connector is easy to plug into switch or panel pressed against a wall
Over 38% slimmer than standard Cat6 cables to increase airflow in full racks
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE) - DOWN ANGLE
SideB Connector3
RJ45 (MALE) - DOWN ANGLE
Technology
Cat6
Features
Flex Center
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Relative Humidity
0-90% non-condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 140°F (-15° to 60°C)
Conductor Gauge
28 AWG
Cable Length
1 Foot
Outer Cable Diameter
4.0 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 122°F (-10° to 50°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Shielding
UTP
Cable Length Range
Up to 4ft (up to 1M)
Cable Sheath Material
UTP
Connector group
RJ45
Conductor Material
Stranded Copper
Connector
RJ45 (male)
RJ45 down angle (male)
Wiring Method
EIA/TIA 568B
Cable Type
Slim
Cable Style
Molded
Slim

Export product specification