Download document () of 20
We make what matters work*

N204-S05-BL-DN

Down-Angle Cat6 Gigabit Molded Slim UTP Ethernet Cable (RJ45 Right-Angle Down M to RJ45 M), Blue, 5 ft. (1.52 m)

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N204-S05-BL-DN
UPC
037332252234
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.09 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Certifications
UL Listed
cUL Listed
Product Type
Preterminated copper patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Blue
Package Contents
N204-S05-BL-DN Down-Angle Cat6 Gigabit Molded Slim UTP Patch Cable (M/M), Blue, 5 ft.
System Requirements
Cat6
IEEE Standards Supported
802.3an
Connector type
Networking-copper
Product Features
Angled Connector
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
Down-angle RJ45 connector is easy to plug into switch or panel pressed against a wall
Easy to route around corners and through crowded cable management panels
Lifetime limited warranty (Worldwide)
Cat6 Ethernet patch cable delivers fast transmission speeds up to 1 Gbps in your LAN
Cable is blue for fast, easy identification in a crowded rack or workstation
Over 38% slimmer than standard Cat6 cables to increase airflow in full racks
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE) - DOWN ANGLE
SideB Connector3
RJ45 (MALE) - DOWN ANGLE
Technology
Cat6
Features
Flex Center
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Relative Humidity
0-90% non-condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 140°F (-15° to 60°C)
Conductor Gauge
28 AWG
Cable Length
5 Foot
Outer Cable Diameter
4.0 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 122°F (-10° to 50°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Shielding
UTP
Cable Length Range
5 - 8ft (1 - 2M)
Cable Sheath Material
UTP
Connector group
RJ45
Conductor Material
Stranded Copper
Connector
RJ45 (male)
RJ45 down angle (male)
Wiring Method
EIA/TIA 568B
Cable Type
Slim
Cable Style
Molded
Slim

Export product specification