Download document () of 20
We make what matters work*

N205-010-BL-FCR

Cisco Console Rollover Cable (RJ45 M/M), 10 ft. (3.05 m)

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N205-010-BL-FCR
UPC
037332194190
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.1 lb
Warranty
Limited lifetime
Compliances
RoHS
Product Type
Preterminated copper patch cable

Product specifications

Color
Blue
Cable Jacket Color
Blue
Package Contents
N205-010-BL-FCR Cisco Console Rollover Cable (RJ45 M/M), 10-ft. (3.05 m)
System Requirements
Cat6
Cisco networking hardware with RJ45 console port
Computer or laptop with RJ45 port
Connector type
Networking-copper
Cable Jacket Material
PVC
Product Highlights
Rugged PVC jacket
Direct replacement for existing Cisco rollover cable
32 AWG copper wire
Works with new and older Cisco equipment
Lifetime limited warranty (Worldwide)
Male RJ45 connectors
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideA Connector2
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6
Conductor Gauge
32 AWG
Cable Length
10 Foot
Number Of Conductors
4 Pair
Bandwidth per TIA Standard
250 MHz
Data Transfer Rate

1 Gbps
Cable Sheath Material
UTP
Connector group
RJ45
Conductor Material
Stranded Copper
Connector
RJ45 (male)

Export product specification