Download document () of 20
We make what matters work*

N210-010-GY

Cat6 Gigabit Crossover Molded UTP Ethernet Cable (RJ45 M/M), Gray, 10 ft. (3.05 m)

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N210-010-GY
UPC
037332124357
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.29 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
IEEE Certified
Certifications
cUL Listed
UL Listed
Product Type
Preterminated copper patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Gray
Package Contents
10-ft. (3.05 m) Cat6 Gray Crossover Cable Molded 550MHz
System Requirements
Cat6
IEEE Standards Supported
802.3at
802.3an
Connector type
Networking-copper
Product Features
Crossover Wiring
Snagless Connector
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
IEEE 802.3ab
Lifetime limited warranty (Worldwide)
All cables feature boots with integral strain-relief and RJ45 (Male) connectors
PVC 4-pair stranded UTP
Premium cabling for Category 6 applications—rated for 550 MHz/1 Gbps communications
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 140°F (-15° to 60°C)
Conductor Gauge
24 AWG
Cable Length
10 Foot
Outer Cable Diameter
6.2 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 122°F (-10° to 50°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Shielding
UTP
Cable Length Range
9 - 14ft (2 - 4M)
Cable Sheath Material
UTP
Connector group
RJ45
Conductor Material
Stranded Copper
Connector
RJ45 (male)
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Wiring Method
EIA/TIA 568B to EIA/TIA 568A
Cable Type
Regular
Cable Style
Molded

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.