Download document () of 20

N222-01K-BL-LS

Bulk Cat6 Cable – Solid Core UTP CPR LSZH Ethernet Cable, Blue, 1000 ft. (304.8 m)-N222-01K-BL-LS

  • 23 AWG 4-pair solid copper cable rated for 550 MHz/1 Gbps Ethernet speeds
  • 1000 ft. roll of cable comes in blue for custom color-coded applications
  • Recommended for horizontal premise installations in air ducts and drop ceilings
  • Meets IEEE 802.3, TIA 568.2-D and ISO/IEC 11801 industry standards

General specifications

Product Name
Eaton Tripp Lite series bulk cable
Catalog Number
N222-01K-BL-LS
UPC
037332278401
Product Length/Depth
15.75 in
Product Height
9.45 in
Product Width
15.75 in
Product Weight
25 lb
Compliances
TAA Compliant
REACH
RoHS
Global Catalog
N222-01K-BL-LS

Product specifications

Cable Jacket Rating
CMR
Cable Jacket Color
Blue
Package Contents
N222-01K-BL-LS Cat6 1G Solid Core UTP Bulk Ethernet Cable, Blue, 1000 ft. (305 m)
System Requirements
Cat6
IEEE Standards Supported
802.3at
802.3af
Connector type
Bare Wire
Product Features
TAA Compliant
Cable Jacket Material
LSZH
Network Speed
1 Gbps (Gigabit)
SideA Connector1
BARE WIRE
SideB Connector1
BARE WIRE
SideB Connector3
BARE WIRE
Technology
Cat6
Features
Flex Center
Operating Temperature Range
-4 TO 140 F (-20 TO 60 C)
Storage Humidity Range
-4 TO 140 F (-20 TO 60 C)
Storage Temperature
-4 TO 140 F (-20 TO 60 C)
Conductor Gauge
23 AWG
Cable Length
1000 Foot
Material Of Construction
LSZH
Outer Cable Diameter
6.1 mm
Number Of Conductors
4 Pair
Operating Temperature
-4 TO 140 F (-20 TO 60 C)
Cable Sheath Material
UTP
Conductor Material
Solid Copper

Export product specification