Download document () of 20
We make what matters work*

N224-01K-BK

Cat6 Gigabit Solid Core Plenum-Rated UTP CMP PVC Bulk Ethernet Cable, Black, 1000 ft. (304.8 m)

  • High-quality 23 AWG 4-pair solid copper wire
  • Ideal for horizontal applications in air ducts and drop ceilings
  • Plenum-rated CMP jacket
  • Rated for 550 MHz/1 Gbps communications
  • Meets IEEE 802.3ab and ANSI/EIA/TIA 568 standards

Ideal Solution for High-Speed Cat6 Premise Applications
This high-speed bulk cable is ideal for Cat6 premise (in-wall) applications in air ducts and drop ceilings in data center installations. This includes the distribution of data, voice, security and audio/video signals across Gigabit Ethernet networks. Designed for fast transmission and excellent signal quality, this cable reduces impedance and structural return loss compared to standard 100 MHz wire and ensures peak performance through your LAN.

Premium Construction for Superior Performance
This 1000-foot (305-meter) roll of four-pair solid-core UTP cabling is rated for speeds up to 1 Gbps (Gigabit) Gbps. Simply pull what you need for your installation, and keep the remainder rolled away. Near-end crosstalk (NEXT) levels are practically eliminated, so you don’t have to worry about keeping your cables separated in crowded pathways or spend valuable time on field testing. The cable meets most current industry standards, including IEEE 802.3, TIA 568.2-D and ISO/IEC 11801.

Black Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
This Cat6 Ethernet cable features a Black jacket, which allows easy, fast identification in a crowded rack, patch panel or workstation and helps prevent the cable from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series bulk cable
Catalog Number
N224-01K-BK
UPC
037332196675
Product Length/Depth
13.78 in
Product Height
13.78 in
Product Width
14.17 in
Product Weight
29 lb
Compliances
RoHS
IEEE Certified
TAA Compliant
REACH
Global Catalog
N224-01K-BK
Product Type
Bulk cable

Product specifications

Cable Jacket Rating
CMP
Cable Jacket Color
Black
Package Contents
N224-01K-BK Cat6 Gigabit Bulk Solid-Core Plenum-Rated CMP Cable, Black, 1000 ft.
System Requirements
Cat6
IEEE Standards Supported
802.3ab
Connector type
Networking-copper
Bare Wire
Product Features
TAA Compliant
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
SideA Connector1
BARE WIRE
SideB Connector1
BARE WIRE
SideB Connector3
BARE WIRE
Technology
Cat6
Operating Temperature Range
-4° to 167°F (-20° to 75°C)
Storage Humidity Range
32° to 140°F (0° to 60°C)
Storage Temperature
32° to 140°F (0° to 60°C)
Conductor Gauge
23 AWG
Cable Length
1000 Foot
Outer Cable Diameter
6.0 mm
Number Of Conductors
4 Pair
Operating Temperature
-4° to 167°F (-20° to 75°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Shielding
UTP
Cable Length Range
50ft and up (15M and up)
TAA Compliance
Yes
Cable Sheath Material
UTP
Connector group
Bulk cable
Conductor Material
Solid Copper
Connector
Bare wire
Cable Type
Bulk
Cable Style
Bulk
Solid

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.