Download document () of 20
We make what matters work*

N226-01K-BL

Bulk Cat8 Cable – 25G/40G, Solid Core S/FTP CMR-rated Ethernet Cable, Blue, 1000 ft. (304.8 m)-N226-01K-BL

  • Meets IEEE 802.3, TIA 568.2-D and ISO/IEC 11801 industry standards
  • 1000 ft. roll of cable comes in blue for custom color-coded applications
  • Dispels EMI/RFI line noise that can destroy data and affect equipment performance
  • 22 AWG 4-pair solid copper cable rated for 25/40 Gbps networks-4x faster than Cat6a
  • Recommended for premise installations in air ducts and drop ceilings
  • Lifetime limited warranty (Worldwide)

Ideal Solution for High-Speed Cat8 Premise Applications
This high-speed bulk cable is ideal for Cat8 premise (in-wall) applications in air ducts and drop ceilings in data center installations. This includes the distribution of data, voice, security and audio/video signals across Gigabit Ethernet networks. Designed for fast transmission and excellent signal quality, this cable reduces impedance and structural return loss compared to standard 100 MHz wire and ensures peak performance through your LAN.

Premium Construction for Superior Performance
This 1000-foot (305-meter) roll of four-pair solid-core UTP cabling is rated for speeds up to 25 Gbps
40 Gbps Gbps. Simply pull what you need for your installation, and keep the remainder rolled away. Near-end crosstalk (NEXT) levels are practically eliminated, so you don’t have to worry about keeping your cables separated in crowded pathways or spend valuable time on field testing. The cable meets most current industry standards, including IEEE 802.3, TIA 568.2-D and ISO/IEC 11801.

Blue Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
This Cat8 Ethernet cable features a Blue jacket, which allows easy, fast identification in a crowded rack, patch panel or workstation and helps prevent the cable from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series bulk cable
Catalog Number
N226-01K-BL
UPC
037332278395
Product Length/Depth
15.4 in
Product Height
12.6 in
Product Width
15.4 in
Product Weight
47.4 lb
Warranty
Limited lifetime
Compliances
CE Marked
REACH
UKCA
RoHS
IEEE 802.3bq
Certifications
CSA Std. C22.2
UL 444
Global Catalog
N226-01K-BL
Product Type
Bulk cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CMR
Cable Jacket Color
Blue
Package Contents
N226-01K-BL Cat8 25G/40G Solid Core S/FTP Bulk Ethernet Cable, Blue, 1000 ft. (305 m)
System Requirements
Cat8
PoE
IEEE Standards Supported
802.3at
802.3af
Connector type
Bare Wire
Networking-copper
Product Features
PoE Support
Cable Jacket Material
PVC
Network Speed
25 Gbps
40 Gbps
SideA Connector1
BARE WIRE
SideB Connector1
BARE WIRE
SideB Connector3
BARE WIRE
Technology
Cat8
Features
Flex Center
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Conductor Gauge
22 AWG
Cable Length
1000 Foot
Outer Cable Diameter
7.9 mm
Number Of Conductors
4 Pair
Operating Temperature
-4° to 140°F (-20° to 60°C)
Bandwidth per TIA Standard
1000 MHz
Maximum Bandwidth as Tested
1200 MHz
Cable Shielding
S/FTP
Cable Length Range
50ft and up (15M and up)
Cable Sheath Material
S/FTP
Connector group
Bulk cable
Conductor Material
Solid Copper
Connector
Bare wire
POE Type


Type 2 PoE+ (30W, IEEE 802.3at)
Type 1 PoE (15.4W, IEEE 802.3af)
Power Over Ethernet (Poe)
15.4W (802.3af)
30W (802.3at)
Cable Style
Bulk

Export product specification