Download document () of 20
We make what matters work*

N228-01K-BK

Cat6/Cat6e 600 MHz Solid-Core Direct-Burial Outdoor-Rated UTP Bulk Ethernet Cable - Black, 1,000 ft. (304.8 m)

  • 23 AWG 4-pair solid copper cable rated for 600 MHz/1 Gbps Ethernet speeds
  • Rated for outdoor temperatures ranging from -40° to 167°F (-40° to 75°C)
  • UV-rated LDPE jacket prevents drying and cracking in harsh weather environments
  • Lifetime limited warranty (Worldwide)
  • Recommended for outdoor Cat6/6e applications, including mounted wireless antennas

Ideal Solution for High-Speed Cat6 Premise Applications
This high-speed bulk cable is ideal for Cat6 premise (in-wall) applications in air ducts and drop ceilings in data center installations. This includes the distribution of data, voice, security and audio/video signals across Gigabit Ethernet networks. Designed for fast transmission and excellent signal quality, this cable reduces impedance and structural return loss compared to standard 100 MHz wire and ensures peak performance through your LAN.

Premium Construction for Superior Performance
This 1000-foot (305-meter) roll of four-pair solid-core UTP cabling is rated for speeds up to 1 Gbps (Gigabit) Gbps. Simply pull what you need for your installation, and keep the remainder rolled away. Near-end crosstalk (NEXT) levels are practically eliminated, so you don’t have to worry about keeping your cables separated in crowded pathways or spend valuable time on field testing. The cable meets most current industry standards, including IEEE 802.3, TIA 568.2-D and ISO/IEC 11801.

Black Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
This Cat6 Ethernet cable features a Black jacket, which allows easy, fast identification in a crowded rack, patch panel or workstation and helps prevent the cable from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series bulk cable
Catalog Number
N228-01K-BK
UPC
037332257888
Product Length/Depth
14.5 in
Product Height
11.1 in
Product Width
14.5 in
Product Weight
29 lb
Warranty
Limited lifetime
Compliances
RoHS
CE Marked
FCC Compliant
REACH
Global Catalog
N228-01K-BK
Product Type
Bulk cable

Product specifications

Cable Jacket Rating
OSP
Cable Jacket Color
Black
Package Contents
N228-01K-BK Cat6/6e Ethernet Cable, Black, 1,000 ft. (304.8 m)
System Requirements
Cat6
IEEE Standards Supported
802.3ab
Connector type
Bare Wire
Networking-copper
Cable Jacket Material
LDPE
Network Speed
1 Gbps (Gigabit)
SideA Connector1
BARE WIRE
SideB Connector1
BARE WIRE
SideB Connector3
BARE WIRE
Technology
Cat6
Features
Flex Center
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
Storage Humidity Range
-40° to 167°F (-40° to 75°C)
Storage Temperature
-40° to 167°F (-40° to 75°C)
Conductor Gauge
23 AWG
Cable Length
1000 Foot
Outer Cable Diameter
8.1 mm
Number Of Conductors
4 Pair
Operating Temperature
-40° to 167°F (-40° to 75°C)
Bandwidth per TIA Standard
500 MHz
Maximum Bandwidth as Tested
600 MHz
Cable Shielding
UTP
Cable Length Range
50ft and up (15M and up)
Cable Sheath Material
UTP
Connector group
Bulk cable
Conductor Material
Solid Copper
Connector
Bare wire
Cable Type
Bulk
Cable Style
Outdoor
Solid
Bulk

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.