Download document () of 20
We make what matters work*

N232-050-UTP

Cat6 RJ45 Pass-Through UTP Modular Plug, 50 Pack

General specifications

Product Name
Eaton Tripp Lite series copper plug
Catalog Number
N232-050-UTP
UPC
037332260697
Product Length/Depth
5 in
Product Height
1 in
Product Width
4 in
Product Weight
0.16 lb
Warranty
Limited lifetime
Compliances
TAA Compliant
Product Type
Copper plug

Product specifications

Type
RJ45 Plug
Package Contents
(50) Cat6 RJ45 pass-through UTP modular plugs
System Requirements
Cat6
Cat6a
Product Features
TAA Compliant
Product Highlights
50 Cat6 RJ45 pass-through UTP modular plugs in an easy-to-pack plastic bag
Work with most RJ45 crimping tools and 24-26 AWG UTP Cat6 cables
50 μm gold-plated contacts promote premium data transfer
Staggered nose pattern reduces near-end crosstalk for clearer transmission
Ideal for use with solid or stranded conductor Cat6 cable in your Ethernet application
Lifetime limited warranty (Worldwide)
Technology
Cat6a
Cat6
Features
Flex Center
Operating Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
15% to 65% RH, Non-Condensing
Storage Humidity Range
41° to 86°F (5° to 30°C)
Storage Temperature
41° to 86°F (5° to 30°C)
AWG-Size
24 - 26
Outer Cable Diameter
< 6.2 mm
Operating Temperature
-40° to 185°F (-40° to 85°C)
TAA Compliance
Yes
Cable Sheath Material
UTP

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.