Download document () of 20
We make what matters work*

N234-MI-KJ

Medical-Grade Ethernet Network Isolator Keystone - RJ45 Feedthrough for Patient Care Vicinities, IEC 60601-1, TAA

In-Line Surge Protector Helps Keep Your Devices Safe
Ideal for security systems, trade shows, home theaters, computer workspaces and other network applications, this network surge suppressor protects connected equipment from damage caused by power surges and electrostatic discharge (ESD) that can enter equipment from the signal lines or chassis ground.

Your Last Defense Against Intruding Voltage Spikes

Surge suppression ensures that connected devices, such as routers, switches, AV equipment, industrial controllers and telecom systems, remain shielded from power anomalies caused by lightning strikes, grid fluctuations or nearby equipment cycling. The result is enhanced uptime, reduced maintenance costs and longer equipment life.

General specifications

Product Name
Eaton Tripp Lite series surge protector
Catalog Number
N234-MI-KJ
UPC
037332287144
Product Length/Depth
1.87 in
Product Height
0.76 in
Product Width
0.9 in
Product Weight
0.03 lb
Warranty
1 year limited
Compliances
RoHS
CE Marked
REACH
TAA Compliant
Certifications
2MOPP
IEC 60601-1
Global Catalog
N234-MI-KJ
Product Type
Surge protector

Product specifications

Accessory Class
Networking accessories
Color
White
Package Contents
Quick Start Guide
N234-MI-KJ Medical-Grade Ethernet Network Isolator for Patient Care Vicinities
System Requirements
Network components that comply with IEEE 802.3 or IEEE 802.3ab (10/100/1000BASE-T, twisted-pair)
Cat6 network cabling
IEEE Standards Supported
802.3
Connector type
Networking-copper
Network Speed
10 Gbps
Product Highlights
Compliant with a wide range of medical equipment and Cat6 cables
1-year limited warranty (Worldwide)
Plug-and-play operation requires no additional software or external power supply
Isolates harmful leakage currents on a data network to protect patients and equipment
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Meets vigorous IEC 60601-1 2MOPP standards for use in patient care vicinities
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
Accessory Type
Network isolator
SideB Connector3
RJ45 (FEMALE)
Technology
Cat6
Operating Humidity
10% to 90% RH, Non-condensing
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Humidity Range
10% to 95% RH, Non-condensing
Storage Temperature
-40° to 140° F (-40° to 60°C)
ESD Protection
16kV
Operating Temperature
14° to 140°F (-10° to 60°C)
Connector group
RJ45
Connector
RJ45 (female)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.