Download document () of 20
We make what matters work*

N237-F18N-WHSH

Cat6 Keystone Jack Cable Assembly - Unshielded, PoE+, RJ45 M/F, 18-in. (45.72 cm), Blue

General specifications

Product Name
Eaton Tripp Lite series copper coupler
Catalog Number
N237-F18N-WHSH
UPC
037332250551
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.082 lb
Compliances
TAA Compliant
Global Catalog
N237-F18N-WHSH
Product Type
Copper coupler

Product specifications

Accessory Class
Networking accessories
Color
Blue
Cable Jacket Rating
CMR
CMR-LP
LP5
Cable Jacket Color
Blue
Package Contents
N237-F18N-WHSH Cat6 Keystone Jack Cable Assembly, RJ45 M/F, 18 in., Blue
System Requirements
Cat6
PoE
PoE device such as a security camera, Wireless Access Point (WAP) or other device requiring a network connection.
Connector type
Networking-copper
Product Features
TAA Compliant
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
Certified IEEE 802.3bt PoE++ cable saves you expense and effort of powering PoE devices individually
Carries CMR-LP5 certification for withstanding temperatures up to 167°F (75°C)
Ideal for security cameras, WAPs, LEDs and other ceiling-mount PoE++ devices
Supports Type 4 Power over Ethernet (PoE) and PoE++ up to 100 watts
Cat6 UTP patch cord rated for high-speed 550 MHz/1 Gbps communications
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (FEMALE)
Accessory Type
Cable assembly kit
SideB Connector3
RJ45 (FEMALE)
Technology
PoE
Cat6
Features
Flex Center
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
0-90% non-condensing
Storage Humidity Range
-4° to 158°F (-20° to 70°C)
Storage Temperature
-4° to 158°F (-20° to 70°C)
Power Over Ethernet (Poe) Power - Max
24 W
Cable Length
1.5 Foot
Outer Cable Diameter
6.5 +/- 0.3 mm
Operating Temperature
14° to 140°F (-10° to 60°C)
TAA Compliance
Yes
Cable Sheath Material
UTP
Connector group
RJ45
Connector
RJ45 (female)
RJ45 (male)
POE Type
Type 4 High-Power (100W, IEEE 802.3bt)
Power Over Ethernet (Poe)
100W (802.3bt)
Cable Style
Regular

Export product specification